How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | L: | 9.57 in |
| BF: | 0.41 | P: | 3.69 in |
| BE: | 0.38 in | LM: | 11.81 |
| AG: | 8.5 | I: | 6.1 in |
| V: | 2.75 in | AA: | 14 |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| G: | 3.26 | AJ: | 5.88 |
| AE2: | 0.63 | BD: | 5.88 |
| D: | 4.5 | T: | 2.188 |
| AF: | 0.38 | AK: | 4.5 |
| U: | 1.25 in | LL: | 4.25 in |
Technical Specifications
| Output Shaft Direction: | 2 | Output RPM: | 70 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Input RPM: | 1,750 | Output Diameter (in): | 2.188 in |
| Model Code: | 42YFC | Input HP @ 1750 RPM: | 6.24 |
| Output Key: | 1/2 X 3.38 | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 4.25 | Input Style: | Flexible Coupling Input |
| Ratio: | 25:1 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Bore Code: | 35 | Product Type: | Right Angle |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4872 in/lbs |

