Grove Gear 42YFC-2-2.188-140TC-30-L9
Part #:42YFC-2-2.188-140TC-30-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | AF: | 0.38 |
| V: | 2.75 in | G: | 3.26 |
| H: | 0.53 in | L: | 9.57 in |
| AB: | 6.38 | AA: | 14 |
| LL: | 4.25 in | D: | 4.5 |
| LM: | 11.81 | I: | 6.1 in |
| T: | 2.188 | AE2: | 0.63 |
| AJ: | 5.88 | AG: | 8.5 |
| BF: | 0.41 | BD: | 5.88 |
| P: | 3.69 in | BE: | 0.38 in |
| U: | 1.25 in | Center Distance (in): | 4.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 5.23 | Output RPM: | 58.3 |
| Motor Frame Size: | 140TC | Assembly: | YFC-2 |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft: | Hollow Bore |
| Bore Code: | 35 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Ratio: | 30:1 |
| Output Diameter (in): | 2.188 in | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 4.25 |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

