How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | T: | 2.188 |
| H: | 0.53 in | BD: | 5.88 |
| AG: | 8.5 | L: | 9.57 in |
| AF: | 0.38 | BF: | 0.41 |
| AJ: | 5.88 | G: | 3.26 |
| I: | 6.1 in | AA: | 14 |
| V: | 2.75 in | LM: | 11.81 |
| AE2: | 0.63 | D: | 4.5 |
| Center Distance (in): | 4.25 in | U: | 1.25 in |
| AB: | 6.38 | AK: | 4.5 |
| LL: | 4.25 in | P: | 3.69 in |
Technical Specifications
| Assembly: | YFC-2 | Output RPM: | 43.8 |
| Gear Type: | Worm | Output Diameter (in): | 2.188 in |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 35 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/2 X 3.38 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Ratio: | 40:1 |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Input Keyway: | 1/4 X 2.88 in |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 4.2 | Output Shaft Assembly Code: | 2 |
| Model Code: | 42YFC | Series Code: | OE |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

