How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | AE2: | 0.63 |
| V: | 2.75 in | AB: | 6.38 |
| AK: | 4.5 | LL: | 4.25 in |
| I: | 6.1 in | AJ: | 5.88 |
| AG: | 8.5 | U: | 1.25 in |
| P: | 3.69 in | BF: | 0.41 |
| H: | 0.53 in | D: | 4.5 |
| L: | 9.57 in | LM: | 11.81 |
| AF: | 0.38 | G: | 3.26 |
| BD: | 5.88 | AA: | 14 |
| Center Distance (in): | 4.25 in | BE: | 0.38 in |
Technical Specifications
| Assembly: | YFC-2 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Model Code: | 42YFC |
| Input RPM: | 1,750 | Ratio: | 5:1 |
| Ratio Range: | 5:1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.188 in | Service Factor: | 1 |
| Input Keyway: | 1/4 X 2.88 in | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 15.5 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Housing Material: | Cast Iron | Bore Code: | 35 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output RPM: | 339 | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

