How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | Center Distance (in): | 4.25 in |
| BD: | 5.88 | LL: | 4.25 in |
| P: | 3.69 in | AB: | 6.38 |
| G: | 3.26 | AF: | 0.38 |
| V: | 2.75 in | AK: | 4.5 |
| AE2: | 0.63 | LM: | 11.81 |
| L: | 9.57 in | AA: | 14 |
| AG: | 8.5 | D: | 4.5 |
| BF: | 0.41 | H: | 0.53 in |
| AJ: | 5.88 | I: | 6.1 in |
| U: | 1.25 in | T: | 2.188 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Input Diameter (in): | 1.25 in |
| Bore Code: | 35 | Gear Type: | Worm |
| Output Diameter (in): | 2.188 in | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Output RPM: | 339 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio Range: | 5:1 | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 1/4 X 2.88 in |
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 15.5 | Model Code: | 42YFC |
| Output Torque Rating (in-lb): | 2742 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,903 lb |

