How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | U: | 1.25 in |
| AF: | 0.38 | LM: | 11.81 |
| AG: | 8.5 | BD: | 5.88 |
| AB: | 6.38 | I: | 6.1 in |
| AJ: | 5.88 | D: | 4.5 |
| P: | 3.69 in | AE2: | 0.63 |
| AA: | 14 | BE: | 0.38 in |
| AK: | 4.5 | V: | 2.75 in |
| T: | 2.188 | LL: | 4.25 in |
| BF: | 0.41 | G: | 3.26 |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 4.25 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Motor Frame Size: | 140TC | Model Code: | 42YFC |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/2 X 3.38 |
| Output RPM: | 35 | Gear Type: | Worm |
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 50:1 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Bore Code: | 35 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3.39 |
| Ratio: | 50:1 | Output Diameter (in): | 2.188 in |
| Product Type: | Right Angle | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

