Grove Gear 42YFC-2-2.188-140TC-60-L2
Part #:42YFC-2-2.188-140TC-60-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | I: | 6.1 in |
| BE: | 0.38 in | LM: | 11.81 |
| P: | 3.69 in | U: | 1.25 in |
| AF: | 0.38 | AA: | 14 |
| AE2: | 0.63 | AK: | 4.5 |
| T: | 2.188 | AG: | 8.5 |
| D: | 4.5 | AB: | 6.38 |
| H: | 0.53 in | LL: | 4.25 in |
| G: | 3.26 | Center Distance (in): | 4.25 in |
| V: | 2.75 in | L: | 9.57 in |
| BD: | 5.88 | AJ: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Assembly: | YFC-2 |
| Center Distance (in): | 4.25 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Motor Frame Size: | 140TC | Output RPM: | 29.2 |
| Input Keyway: | 1/4 X 2.88 in | Product Type: | Right Angle |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 2.7 |
| Ratio: | 60:1 | Input Diameter (in): | 1.25 in |
| Bore Code: | 35 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Model Code: | 42YFC |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Diameter (in): | 2.188 in | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

