Grove Gear 42YFC-2-2.188-140TC-60-L3
Part #:42YFC-2-2.188-140TC-60-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | LL: | 4.25 in |
| AE2: | 0.63 | D: | 4.5 |
| G: | 3.26 | H: | 0.53 in |
| P: | 3.69 in | BD: | 5.88 |
| AA: | 14 | U: | 1.25 in |
| V: | 2.75 in | BF: | 0.41 |
| LM: | 11.81 | T: | 2.188 |
| I: | 6.1 in | AG: | 8.5 |
| Center Distance (in): | 4.25 in | AK: | 4.5 |
| L: | 9.57 in | AB: | 6.38 |
| BE: | 0.38 in | AJ: | 5.88 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Input RPM: | 1,750 | Output RPM: | 29.2 |
| Input Diameter (in): | 1.25 in | Bore Code: | 35 |
| Service Factor: | 1 | Series Code: | OE |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 2.7 |
| Model Code: | 42YFC | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.88 in | Ratio: | 60:1 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.188 in |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

