Grove Gear 42YFC-2-2.188-140TC-60-L4
Part #:42YFC-2-2.188-140TC-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AJ: | 5.88 |
| L: | 9.57 in | I: | 6.1 in |
| LM: | 11.81 | AF: | 0.38 |
| BE: | 0.38 in | AA: | 14 |
| AE2: | 0.63 | P: | 3.69 in |
| AB: | 6.38 | BF: | 0.41 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| T: | 2.188 | H: | 0.53 in |
| AG: | 8.5 | AK: | 4.5 |
| D: | 4.5 | BD: | 5.88 |
| V: | 2.75 in | LL: | 4.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.7 | Output Diameter (in): | 2.188 in |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 29.2 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Model Code: | 42YFC | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Ratio: | 60:1 |
| Input Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Series Code: | OE | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 35 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

