Grove Gear 42YFC-2-2.188-140TC-60-L9
Part #:42YFC-2-2.188-140TC-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | AE2: | 0.63 |
| D: | 4.5 | AB: | 6.38 |
| AA: | 14 | H: | 0.53 in |
| BF: | 0.41 | L: | 9.57 in |
| G: | 3.26 | AJ: | 5.88 |
| I: | 6.1 in | AK: | 4.5 |
| LL: | 4.25 in | LM: | 11.81 |
| AG: | 8.5 | V: | 2.75 in |
| U: | 1.25 in | BE: | 0.38 in |
| BD: | 5.88 | AF: | 0.38 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 60:1 | Input HP @ 1750 RPM: | 2.7 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 4.25 |
| Service Factor: | 1 | Ratio: | 60:1 |
| Output Diameter (in): | 2.188 in | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Bore Code: | 35 |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Input Keyway: | 1/4 X 2.88 in | Input RPM: | 1,750 |
| Output RPM: | 29.2 | Output Shaft Direction: | 2 |
| Model Code: | 42YFC | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Series Code: | OE | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

