How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | BE: | 0.38 in |
| D: | 4.5 | BD: | 5.88 |
| Center Distance (in): | 4.25 in | AF: | 0.38 |
| LM: | 11.81 | LL: | 4.25 in |
| H: | 0.53 in | I: | 6.1 in |
| AK: | 4.5 | V: | 2.75 in |
| AJ: | 5.88 | AA: | 14 |
| BF: | 0.41 | T: | 2.188 |
| AG: | 8.5 | L: | 9.57 in |
| P: | 3.69 in | U: | 1.25 in |
| AB: | 6.38 | AE2: | 0.63 |
Technical Specifications
| Output Shaft Direction: | 2 | Output Diameter (in): | 2.188 in |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 2.88 in | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 14.1 | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input RPM: | 1,750 |
| Gear Type: | Worm | Bore Code: | 35 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Output RPM: | 233 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Ratio: | 7.5:1 |
| Model Code: | 42YFC | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3574 in/lbs |

