Grove Gear 42YFC-2-2.188-140TC-80-L9
Part #:42YFC-2-2.188-140TC-80-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 3.69 in | D: | 4.5 |
| LM: | 11.81 | AB: | 6.38 |
| AK: | 4.5 | AG: | 8.5 |
| AE2: | 0.63 | L: | 9.57 in |
| BE: | 0.38 in | AJ: | 5.88 |
| V: | 2.75 in | H: | 0.53 in |
| BF: | 0.41 | T: | 2.188 |
| LL: | 4.25 in | AA: | 14 |
| Center Distance (in): | 4.25 in | G: | 3.26 |
| BD: | 5.88 | I: | 6.1 in |
| U: | 1.25 in | AF: | 0.38 |
Technical Specifications
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 2.88 in | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Bore Code: | 35 |
| Output Shaft Direction: | 2 | Series Code: | OE |
| Motor Frame Size: | 140TC | Output RPM: | 21.9 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.79 | No. of Gear Reductions: | Single |
| Ratio Range: | 80:1 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2.188 in | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 80:1 |
| Model Code: | 42YFC | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

