How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | AJ: | 7.25 |
| I: | 6.1 in | BD: | 9 |
| T: | 2.188 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | L1: | 12.9 in |
| BF: | 0.53 | BE1: | 0.5 in |
| AA: | 14 | L: | 9.57 in |
| H: | 0.53 in | V: | 2.75 in |
| AF: | 0.38 | P: | 3.69 in |
| LL: | 4.25 in | U: | 1.25 in |
| AB: | 6.38 | G: | 3.26 |
| AK: | 8.5 | D: | 4.5 |
Technical Specifications
| Center Distance (in): | 4.25 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 12.9 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 10:1 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 10:1 |
| Assembly: | YFC-2 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2.188 in | Bore Code: | 35 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Model Code: | 42YFC |
| Input Diameter (in): | 1.25 in | Output RPM: | 175 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4332 in/lbs |

