How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 4.25 in | BE1: | 0.5 in |
| U: | 1.25 in | AG: | 8.5 |
| G: | 3.26 | BD: | 9 |
| H: | 0.53 in | AB: | 6.38 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| AJ: | 7.25 | T: | 2.188 |
| L: | 9.57 in | P: | 3.69 in |
| AF: | 0.38 | AA: | 14 |
| D: | 4.5 | V: | 2.75 in |
| L1: | 12.9 in | AK: | 8.5 |
| AE2: | 0.63 | BF: | 0.53 |
Technical Specifications
| Product Type: | Right Angle | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Bore Code: | 35 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 4.25 | Model Code: | 42YFC |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.188 in |
| Ratio Range: | 100:1 to 250:1 | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 1.2 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 2852 in/lbs |

