How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| LL: | 4.25 in | G: | 3.26 |
| U: | 1.25 in | AE2: | 0.63 |
| L1: | 12.9 in | AJ: | 7.25 |
| L: | 9.57 in | D: | 4.5 |
| AF: | 0.38 | BD: | 9 |
| AG: | 8.5 | AA: | 14 |
| I: | 6.1 in | BF: | 0.53 |
| H: | 0.53 in | T: | 2.188 |
| AK: | 8.5 | P: | 3.69 in |
| V: | 2.75 in | BE1: | 0.5 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Series Code: | OE | Bore Code: | 35 |
| Ratio Range: | 15:1 | Housing Material: | Cast Iron |
| Input Keyway: | 1/4 X 2.88 in | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Output RPM: | 117 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 9.3 |
| Reducer: | Worm - Right Angle | Model Code: | 42YFC |
| Motor Frame Size: | 180TC | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Ratio: | 15:1 |
| Center Distance (in): | 4.25 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.188 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

