How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | P: | 3.69 in |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| AA: | 14 | D: | 4.5 |
| U: | 1.25 in | L1: | 12.9 in |
| AE2: | 0.63 | L: | 9.57 in |
| AK: | 8.5 | G: | 3.26 |
| BE1: | 0.5 in | I: | 6.1 in |
| AB: | 6.38 | AG: | 8.5 |
| T: | 2.188 | AF: | 0.38 |
| V: | 2.75 in | BF: | 0.53 |
| BD: | 9 | H: | 0.53 in |
Technical Specifications
| Series Code: | OE | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Ratio Range: | 20:1 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Motor Frame Size: | 180TC |
| Product Type: | Right Angle | Bore Code: | 35 |
| Center Distance (in): | 4.25 | Output RPM: | 87.5 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.188 in |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Model Code: | 42YFC | Input Keyway: | 1/4 X 2.88 in |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Key: | 1/2 X 3.38 | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 7.59 |
| Ratio: | 20:1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

