How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | I: | 6.1 in |
| L: | 9.57 in | T: | 2.188 |
| BD: | 9 | L1: | 12.9 in |
| D: | 4.5 | AF: | 0.38 |
| U: | 1.25 in | AA: | 14 |
| LL: | 4.25 in | AJ: | 7.25 |
| P: | 3.69 in | AB: | 6.38 |
| AK: | 8.5 | BF: | 0.53 |
| V: | 2.75 in | AE2: | 0.63 |
| AG: | 8.5 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | G: | 3.26 |
Technical Specifications
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Model Code: | 42YFC | Ratio Range: | 20:1 |
| Ratio: | 20:1 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.188 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 7.59 | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 180TC |
| Center Distance (in): | 4.25 | Assembly: | YFC-2 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 2.88 in | Bore Code: | 35 |
| Output Torque Rating (in-lb): | 4840 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

