How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | P: | 3.69 in |
| AA: | 14 | AK: | 8.5 |
| AB: | 6.38 | U: | 1.25 in |
| Center Distance (in): | 4.25 in | BD: | 9 |
| L1: | 12.9 in | BE1: | 0.5 in |
| H: | 0.53 in | D: | 4.5 |
| AJ: | 7.25 | BF: | 0.53 |
| L: | 9.57 in | LL: | 4.25 in |
| V: | 2.75 in | G: | 3.26 |
| AE2: | 0.63 | AG: | 8.5 |
| I: | 6.1 in | AF: | 0.38 |
Technical Specifications
| Output RPM: | 70 | Housing Material: | Cast Iron |
| Center Distance (in): | 4.25 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Ratio: | 25:1 | Ratio Range: | 25:1 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 6.24 | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-2 | Input Keyway: | 1/4 X 2.88 in |
| Bore Code: | 35 | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Model Code: | 42YFC |
| Output Diameter (in): | 2.188 in | Series Code: | OE |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

