Grove Gear 42YFC-2-2.188-180TC-30-L9
Part #:42YFC-2-2.188-180TC-30-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | G: | 3.26 |
| AG: | 8.5 | I: | 6.1 in |
| BE1: | 0.5 in | D: | 4.5 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| BD: | 9 | AE2: | 0.63 |
| U: | 1.25 in | LL: | 4.25 in |
| P: | 3.69 in | AB: | 6.38 |
| AA: | 14 | V: | 2.75 in |
| AJ: | 7.25 | AK: | 8.5 |
| T: | 2.188 | H: | 0.53 in |
| L1: | 12.9 in | BF: | 0.53 |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Assembly: | YFC-2 |
| Output RPM: | 58.3 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Ratio: | 30:1 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Output Diameter (in): | 2.188 in | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Ratio Range: | 30:1 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 5.23 |
| Model Code: | 42YFC | Bore Code: | 35 |
| No. of Gear Reductions: | Single | Center Distance (in): | 4.25 |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

