How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AB: | 6.38 |
| T: | 2.188 | AA: | 14 |
| P: | 3.69 in | L: | 9.57 in |
| LL: | 4.25 in | Center Distance (in): | 4.25 in |
| I: | 6.1 in | BE1: | 0.5 in |
| H: | 0.53 in | AE2: | 0.63 |
| L1: | 12.9 in | V: | 2.75 in |
| BF: | 0.53 | AG: | 8.5 |
| BD: | 9 | D: | 4.5 |
| G: | 3.26 | AJ: | 7.25 |
| AK: | 8.5 | U: | 1.25 in |
Technical Specifications
| Center Distance (in): | 4.25 | Model Code: | 42YFC |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 180TC |
| Bore Code: | 35 | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Ratio Range: | 40:1 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.2 | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Output RPM: | 43.8 | Output Diameter (in): | 2.188 in |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4847 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

