How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | U: | 1.25 in |
| AK: | 8.5 | AB: | 6.38 |
| P: | 3.69 in | T: | 2.188 |
| V: | 2.75 in | G: | 3.26 |
| AA: | 14 | LL: | 4.25 in |
| L: | 9.57 in | AE2: | 0.63 |
| BD: | 9 | Center Distance (in): | 4.25 in |
| BF: | 0.53 | H: | 0.53 in |
| I: | 6.1 in | D: | 4.5 |
| L1: | 12.9 in | AG: | 8.5 |
| AJ: | 7.25 | AF: | 0.38 |
Technical Specifications
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 15.5 | Reducer: | Worm - Right Angle |
| Model Code: | 42YFC | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Center Distance (in): | 4.25 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output RPM: | 339 | Series Code: | OE |
| Input RPM: | 1,750 | Output Diameter (in): | 2.188 in |
| Output Key: | 1/2 X 3.38 | Ratio: | 5:1 |
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 5:1 |
| Bore Code: | 35 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

