How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | BE1: | 0.5 in |
| T: | 2.188 | P: | 3.69 in |
| BD: | 9 | H: | 0.53 in |
| L1: | 12.9 in | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| G: | 3.26 | AA: | 14 |
| V: | 2.75 in | AF: | 0.38 |
| L: | 9.57 in | BF: | 0.53 |
| U: | 1.25 in | AG: | 8.5 |
| AJ: | 7.25 | AB: | 6.38 |
| D: | 4.5 | AK: | 8.5 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Output RPM: | 339 | Center Distance (in): | 4.25 |
| Model Code: | 42YFC | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Ratio Range: | 5:1 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 15.5 |
| Ratio: | 5:1 | Output Shaft: | Hollow Bore |
| Bore Code: | 35 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Diameter (in): | 2.188 in | Input Keyway: | 1/4 X 2.88 in |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

