How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.5 | T: | 2.188 |
| H: | 0.53 in | U: | 1.25 in |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| AG: | 8.5 | P: | 3.69 in |
| AJ: | 7.25 | AF: | 0.38 |
| L1: | 12.9 in | AA: | 14 |
| BD: | 9 | AK: | 8.5 |
| L: | 9.57 in | BE1: | 0.5 in |
| BF: | 0.53 | AB: | 6.38 |
| G: | 3.26 | V: | 2.75 in |
| I: | 6.1 in | LL: | 4.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Model Code: | 42YFC |
| Input Keyway: | 1/4 X 2.88 in | Assembly: | YFC-2 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Bore Code: | 35 | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 3.39 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Ratio Range: | 50:1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.188 in |
| Output RPM: | 35 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Gear Type: | Worm |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

