How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | L1: | 12.9 in |
| I: | 6.1 in | V: | 2.75 in |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| T: | 2.188 | AF: | 0.38 |
| H: | 0.53 in | AB: | 6.38 |
| U: | 1.25 in | BD: | 9 |
| G: | 3.26 | AJ: | 7.25 |
| AE2: | 0.63 | BF: | 0.53 |
| L: | 9.57 in | AG: | 8.5 |
| AA: | 14 | P: | 3.69 in |
| LL: | 4.25 in | D: | 4.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input Keyway: | 1/4 X 2.88 in | Bore Code: | 35 |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Model Code: | 42YFC | Output Diameter (in): | 2.188 in |
| Output Key: | 1/2 X 3.38 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 3.39 | Ratio Range: | 50:1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output RPM: | 35 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 4704 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

