Grove Gear 42YFC-2-2.188-180TC-60-L3
Part #:42YFC-2-2.188-180TC-60-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | G: | 3.26 |
| AA: | 14 | AE2: | 0.63 |
| I: | 6.1 in | LL: | 4.25 in |
| V: | 2.75 in | AF: | 0.38 |
| H: | 0.53 in | Center Distance (in): | 4.25 in |
| T: | 2.188 | D: | 4.5 |
| L1: | 12.9 in | U: | 1.25 in |
| P: | 3.69 in | AB: | 6.38 |
| BE1: | 0.5 in | L: | 9.57 in |
| AK: | 8.5 | BD: | 9 |
| BF: | 0.53 | AG: | 8.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 2.7 |
| Model Code: | 42YFC | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Assembly: | YFC-2 |
| Ratio Range: | 60:1 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 29.2 | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 2.88 in |
| Bore Code: | 35 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Series Code: | OE |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Diameter (in): | 2.188 in | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

