Grove Gear 42YFC-2-2.188-180TC-60-L4
Part #:42YFC-2-2.188-180TC-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AJ: | 7.25 |
| P: | 3.69 in | AK: | 8.5 |
| BE1: | 0.5 in | T: | 2.188 |
| H: | 0.53 in | AG: | 8.5 |
| V: | 2.75 in | I: | 6.1 in |
| Center Distance (in): | 4.25 in | L1: | 12.9 in |
| BF: | 0.53 | L: | 9.57 in |
| AB: | 6.38 | D: | 4.5 |
| AF: | 0.38 | G: | 3.26 |
| BD: | 9 | LL: | 4.25 in |
| AE2: | 0.63 | AA: | 14 |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 4.25 |
| Bore Code: | 35 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Output Diameter (in): | 2.188 in | Service Factor: | 1 |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Output Shaft Direction: | 2 | Model Code: | 42YFC |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.7 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Ratio: | 60:1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

