Grove Gear 42YFC-2-2.188-180TC-60-L9
Part #:42YFC-2-2.188-180TC-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.63 | L1: | 12.9 in |
| P: | 3.69 in | AJ: | 7.25 |
| I: | 6.1 in | AA: | 14 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| AB: | 6.38 | L: | 9.57 in |
| D: | 4.5 | BE1: | 0.5 in |
| V: | 2.75 in | G: | 3.26 |
| T: | 2.188 | BF: | 0.53 |
| LL: | 4.25 in | H: | 0.53 in |
| AK: | 8.5 | U: | 1.25 in |
| BD: | 9 | AF: | 0.38 |
Technical Specifications
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Model Code: | 42YFC | Input HP @ 1750 RPM: | 2.7 |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Ratio: | 60:1 | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Bore Code: | 35 | Gear Type: | Worm |
| Output Diameter (in): | 2.188 in | Ratio Range: | 60:1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input Keyway: | 1/4 X 2.88 in | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 4.25 |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4322 in/lbs |

