How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | T: | 2.188 |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
| AA: | 14 | V: | 2.75 in |
| AE2: | 0.63 | G: | 3.26 |
| BD: | 9 | L: | 9.57 in |
| U: | 1.25 in | D: | 4.5 |
| AG: | 8.5 | H: | 0.53 in |
| L1: | 12.9 in | BF: | 0.53 |
| AJ: | 7.25 | P: | 3.69 in |
| I: | 6.1 in | LL: | 4.25 in |
| AB: | 6.38 | BE1: | 0.5 in |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio: | 7.5:1 |
| Output Diameter (in): | 2.188 in | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 4.25 | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Output RPM: | 233 |
| Input RPM: | 1,750 | Model Code: | 42YFC |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Bore Code: | 35 | Ratio Range: | 7.5:1 |
| Input HP @ 1750 RPM: | 14.1 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

