Grove Gear 42YFC-2-2.188-180TC-80-L1
Part #:42YFC-2-2.188-180TC-80-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AB: | 6.38 |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| AJ: | 7.25 | AK: | 8.5 |
| I: | 6.1 in | H: | 0.53 in |
| L1: | 12.9 in | P: | 3.69 in |
| U: | 1.25 in | T: | 2.188 |
| LL: | 4.25 in | AA: | 14 |
| BE1: | 0.5 in | AE2: | 0.63 |
| D: | 4.5 | G: | 3.26 |
| BF: | 0.53 | BD: | 9 |
| L: | 9.57 in | AG: | 8.5 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Ratio Range: | 80:1 | Service Factor: | 1 |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 80:1 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Bore Code: | 35 |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.79 |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 4.25 |
| Output Diameter (in): | 2.188 in | Assembly: | YFC-2 |
| Output RPM: | 21.9 | Model Code: | 42YFC |
| Input Keyway: | 1/4 X 2.88 in | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 3620 in/lbs |

