Grove Gear 42YFC-2-2.188-180TC-80-L4
Part #:42YFC-2-2.188-180TC-80-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | V: | 2.75 in |
| AE2: | 0.63 | H: | 0.53 in |
| AJ: | 7.25 | LL: | 4.25 in |
| BF: | 0.53 | L1: | 12.9 in |
| AA: | 14 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | P: | 3.69 in |
| G: | 3.26 | BD: | 9 |
| AB: | 6.38 | AK: | 8.5 |
| AF: | 0.38 | D: | 4.5 |
| L: | 9.57 in | U: | 1.25 in |
| BE1: | 0.5 in | I: | 6.1 in |
Technical Specifications
| Output RPM: | 21.9 | Assembly: | YFC-2 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 80:1 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Output Key: | 1/2 X 3.38 |
| Ratio: | 80:1 | Center Distance (in): | 4.25 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Gear Type: | Worm |
| Bore Code: | 35 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.188 in |
| Input HP @ 1750 RPM: | 1.79 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Direction: | 2 | Input Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

