How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | T: | 2.188 |
| BF: | 0.53 | G: | 3.26 |
| I: | 6.1 in | P: | 3.69 in |
| H: | 0.53 in | U: | 1.25 in |
| BE1: | 0.5 in | BD: | 9 |
| AE2: | 0.63 | AG: | 8.5 |
| Center Distance (in): | 4.25 in | L1: | 12.9 in |
| V: | 2.75 in | D: | 4.5 |
| LL: | 4.25 in | AB: | 6.38 |
| AK: | 8.5 | L: | 9.57 in |
| AF: | 0.38 | AA: | 14 |
Technical Specifications
| Ratio: | 10:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Assembly: | YFC-2 |
| Bore Code: | 35 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.188 in | Motor Frame Size: | 210TC |
| Model Code: | 42YFC | Center Distance (in): | 4.25 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Input Keyway: | 1/4 X 2.88 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| Input HP @ 1750 RPM: | 12.9 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

