Grove Gear 42YFC-2-2.188-210TC-15
Part #:42YFC-2-2.188-210TC-15
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 9.57 in | V: | 2.75 in |
| LL: | 4.25 in | BF: | 0.53 |
| AA: | 14 | G: | 3.26 |
| U: | 1.25 in | AB: | 6.38 |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| H: | 0.53 in | BD: | 9 |
| T: | 2.188 | AJ: | 7.25 |
| AF: | 0.38 | AE2: | 0.63 |
| D: | 4.5 | P: | 3.69 in |
| L1: | 12.9 in | I: | 6.1 in |
| BE1: | 0.5 in | AG: | 8.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 9.3 | Ratio: | 15:1 |
| Product Type: | Right Angle | Output Diameter (in): | 2.188 in |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Output RPM: | 117 | Model Code: | 42YFC |
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 210TC |
| Bore Code: | 35 | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 4.25 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4553 in/lbs |

