Grove Gear 42YFC-2-2.188-210TC-20-L1
Part #:42YFC-2-2.188-210TC-20-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AA: | 14 |
| AK: | 8.5 | LL: | 4.25 in |
| AE2: | 0.63 | T: | 2.188 |
| BD: | 9 | AJ: | 7.25 |
| L1: | 12.9 in | G: | 3.26 |
| AF: | 0.38 | I: | 6.1 in |
| P: | 3.69 in | D: | 4.5 |
| L: | 9.57 in | U: | 1.25 in |
| Center Distance (in): | 4.25 in | V: | 2.75 in |
| BE1: | 0.5 in | AG: | 8.5 |
| BF: | 0.53 | AB: | 6.38 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 7.59 |
| Ratio: | 20:1 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Bore Code: | 35 |
| Model Code: | 42YFC | Output RPM: | 87.5 |
| Output Diameter (in): | 2.188 in | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Center Distance (in): | 4.25 | Service Factor: | 1 |
| Series Code: | OE | Input Keyway: | 1/4 X 2.88 in |
| Ratio Range: | 20:1 | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

