Grove Gear 42YFC-2-2.188-210TC-20-L4
Part #:42YFC-2-2.188-210TC-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 4.25 in | BD: | 9 |
| L: | 9.57 in | T: | 2.188 |
| AG: | 8.5 | BE1: | 0.5 in |
| I: | 6.1 in | AE2: | 0.63 |
| LL: | 4.25 in | P: | 3.69 in |
| D: | 4.5 | BF: | 0.53 |
| AK: | 8.5 | H: | 0.53 in |
| G: | 3.26 | AF: | 0.38 |
| AA: | 14 | AB: | 6.38 |
| AJ: | 7.25 | V: | 2.75 in |
| L1: | 12.9 in | U: | 1.25 in |
Technical Specifications
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Model Code: | 42YFC |
| Bore Code: | 35 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 87.5 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 7.59 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 2.188 in | Input Keyway: | 1/4 X 2.88 in |
| Housing Material: | Cast Iron | Center Distance (in): | 4.25 |
| Output Shaft Assembly Code: | 2 | Ratio: | 20:1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Ratio Range: | 20:1 | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

