Grove Gear 42YFC-2-2.188-210TC-25-L4
Part #:42YFC-2-2.188-210TC-25-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | U: | 1.25 in |
| L: | 9.57 in | AA: | 14 |
| V: | 2.75 in | L1: | 12.9 in |
| AJ: | 7.25 | D: | 4.5 |
| I: | 6.1 in | AF: | 0.38 |
| BD: | 9 | BE1: | 0.5 in |
| LL: | 4.25 in | AG: | 8.5 |
| AK: | 8.5 | H: | 0.53 in |
| Center Distance (in): | 4.25 in | BF: | 0.53 |
| G: | 3.26 | AE2: | 0.63 |
| T: | 2.188 | P: | 3.69 in |
Technical Specifications
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2.188 in | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Output RPM: | 70 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 210TC | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 2.88 in | Center Distance (in): | 4.25 |
| Bore Code: | 35 | Input Style: | Flexible Coupling Input |
| Model Code: | 42YFC | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 6.24 | Ratio Range: | 25:1 |
| Output Torque Rating (in-lb): | 4872 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

