How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | L: | 9.57 in |
| BF: | 0.53 | G: | 3.26 |
| BE1: | 0.5 in | L1: | 12.9 in |
| T: | 2.188 | U: | 1.25 in |
| P: | 3.69 in | V: | 2.75 in |
| H: | 0.53 in | AA: | 14 |
| BD: | 9 | AF: | 0.38 |
| AJ: | 7.25 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | AG: | 8.5 |
| D: | 4.5 | LL: | 4.25 in |
| AK: | 8.5 | I: | 6.1 in |
Technical Specifications
| Series Code: | OE | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Output Diameter (in): | 2.188 in |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Bore Code: | 35 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Ratio: | 30:1 | Input Keyway: | 1/4 X 2.88 in |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 5.23 | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Center Distance (in): | 4.25 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 4720 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

