How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | AF: | 0.38 |
| U: | 1.25 in | AK: | 8.5 |
| AA: | 14 | LL: | 4.25 in |
| AG: | 8.5 | V: | 2.75 in |
| G: | 3.26 | BD: | 9 |
| BE1: | 0.5 in | BF: | 0.53 |
| P: | 3.69 in | AB: | 6.38 |
| H: | 0.53 in | AE2: | 0.63 |
| Center Distance (in): | 4.25 in | I: | 6.1 in |
| L1: | 12.9 in | AJ: | 7.25 |
| D: | 4.5 | L: | 9.57 in |
Technical Specifications
| Center Distance (in): | 4.25 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.188 in |
| Bore Code: | 35 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Series Code: | OE |
| Model Code: | 42YFC | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 1/4 X 2.88 in |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 5.23 | Ratio: | 30:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

