How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | U: | 1.25 in |
| BD: | 9 | AB: | 6.38 |
| H: | 0.53 in | AA: | 14 |
| BF: | 0.53 | T: | 2.188 |
| BE1: | 0.5 in | LL: | 4.25 in |
| L1: | 12.9 in | AK: | 8.5 |
| G: | 3.26 | D: | 4.5 |
| AG: | 8.5 | AJ: | 7.25 |
| AE2: | 0.63 | L: | 9.57 in |
| V: | 2.75 in | P: | 3.69 in |
| AF: | 0.38 | Center Distance (in): | 4.25 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Bore Code: | 35 | Product Type: | Right Angle |
| Ratio Range: | 30:1 | Center Distance (in): | 4.25 |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.188 in | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Model Code: | 42YFC |
| Ratio: | 30:1 | Input HP @ 1750 RPM: | 5.23 |
| Gear Type: | Worm | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Keyway: | 1/4 X 2.88 in |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4720 in/lbs |

