Grove Gear 42YFC-2-2.188-210TC-40
Part #:42YFC-2-2.188-210TC-40
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | V: | 2.75 in |
| AA: | 14 | I: | 6.1 in |
| AK: | 8.5 | T: | 2.188 |
| LL: | 4.25 in | BF: | 0.53 |
| G: | 3.26 | L1: | 12.9 in |
| AE2: | 0.63 | Center Distance (in): | 4.25 in |
| U: | 1.25 in | L: | 9.57 in |
| BD: | 9 | P: | 3.69 in |
| AG: | 8.5 | AJ: | 7.25 |
| BE1: | 0.5 in | AB: | 6.38 |
| H: | 0.53 in | D: | 4.5 |
Technical Specifications
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Ratio Range: | 40:1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Series Code: | OE |
| Output RPM: | 43.8 | Bore Code: | 35 |
| Model Code: | 42YFC | Ratio: | 40:1 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.38 | Output Diameter (in): | 2.188 in |
| Input Keyway: | 1/4 X 2.88 in | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Center Distance (in): | 4.25 |
| Motor Frame Size: | 210TC | Assembly: | YFC-2 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 4.2 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

