Grove Gear 42YFC-2-2.188-210TC-40-L4
Part #:42YFC-2-2.188-210TC-40-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | BF: | 0.53 |
| AG: | 8.5 | LL: | 4.25 in |
| AF: | 0.38 | I: | 6.1 in |
| D: | 4.5 | P: | 3.69 in |
| BD: | 9 | BE1: | 0.5 in |
| H: | 0.53 in | T: | 2.188 |
| AK: | 8.5 | Center Distance (in): | 4.25 in |
| AJ: | 7.25 | V: | 2.75 in |
| AA: | 14 | AB: | 6.38 |
| L: | 9.57 in | AE2: | 0.63 |
| L1: | 12.9 in | G: | 3.26 |
Technical Specifications
| Product Type: | Right Angle | Gear Type: | Worm |
| Input RPM: | 1,750 | Output RPM: | 43.8 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.188 in | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Series Code: | OE |
| Output Shaft Direction: | 2 | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 4.2 | Ratio: | 40:1 |
| Ratio Range: | 40:1 | Motor Frame Size: | 210TC |
| Input Keyway: | 1/4 X 2.88 in | Assembly: | YFC-2 |
| Input Diameter (in): | 1.25 in | Bore Code: | 35 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/2 X 3.38 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4847 in/lbs |

