How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AG: | 8.5 |
| AK: | 8.5 | AJ: | 7.25 |
| D: | 4.5 | AA: | 14 |
| U: | 1.25 in | G: | 3.26 |
| AE2: | 0.63 | LL: | 4.25 in |
| Center Distance (in): | 4.25 in | H: | 0.53 in |
| L1: | 12.9 in | AF: | 0.38 |
| BE1: | 0.5 in | T: | 2.188 |
| P: | 3.69 in | L: | 9.57 in |
| V: | 2.75 in | BD: | 9 |
| I: | 6.1 in | AB: | 6.38 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Bore Code: | 35 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input HP @ 1750 RPM: | 15.5 | Output RPM: | 339 |
| Motor Frame Size: | 210TC | Input Keyway: | 1/4 X 2.88 in |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Ratio: | 5:1 |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 4.25 | Output Diameter (in): | 2.188 in |
| Assembly: | YFC-2 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Model Code: | 42YFC |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

