How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.26 | V: | 2.75 in |
| H: | 0.53 in | AG: | 8.5 |
| L: | 9.57 in | BE1: | 0.5 in |
| I: | 6.1 in | AF: | 0.38 |
| AA: | 14 | U: | 1.25 in |
| L1: | 12.9 in | BF: | 0.53 |
| Center Distance (in): | 4.25 in | AB: | 6.38 |
| D: | 4.5 | BD: | 9 |
| AE2: | 0.63 | P: | 3.69 in |
| AJ: | 7.25 | T: | 2.188 |
| AK: | 8.5 | LL: | 4.25 in |
Technical Specifications
| Series Code: | OE | Ratio Range: | 5:1 |
| Product Type: | Right Angle | Output Diameter (in): | 2.188 in |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Center Distance (in): | 4.25 | Ratio: | 5:1 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Bore Code: | 35 |
| Housing Material: | Cast Iron | Output RPM: | 339 |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 2.88 in | Assembly: | YFC-2 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 15.5 |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

