How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | T: | 2.188 |
| L1: | 12.9 in | AJ: | 7.25 |
| BF: | 0.53 | D: | 4.5 |
| AA: | 14 | V: | 2.75 in |
| AG: | 8.5 | U: | 1.25 in |
| Center Distance (in): | 4.25 in | AK: | 8.5 |
| AB: | 6.38 | LL: | 4.25 in |
| AF: | 0.38 | G: | 3.26 |
| BD: | 9 | AE2: | 0.63 |
| H: | 0.53 in | P: | 3.69 in |
| L: | 9.57 in | I: | 6.1 in |
Technical Specifications
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 42YFC | Service Factor: | 1 |
| Center Distance (in): | 4.25 | Assembly: | YFC-2 |
| Ratio Range: | 5:1 | Output Shaft Direction: | 2 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Output Diameter (in): | 2.188 in |
| Motor Frame Size: | 210TC | Input HP @ 1750 RPM: | 15.5 |
| Input Keyway: | 1/4 X 2.88 in | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Output RPM: | 339 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Bore Code: | 35 | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,903 lb | Output Torque Rating (in-lb): | 2742 in/lbs |

