How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.75 in | L: | 9.57 in |
| P: | 3.69 in | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | AK: | 8.5 |
| AG: | 8.5 | U: | 1.25 in |
| AJ: | 7.25 | AB: | 6.38 |
| BE1: | 0.5 in | AF: | 0.38 |
| H: | 0.53 in | BD: | 9 |
| D: | 4.5 | G: | 3.26 |
| L1: | 12.9 in | AA: | 14 |
| BF: | 0.53 | I: | 6.1 in |
| T: | 2.188 | LL: | 4.25 in |
Technical Specifications
| Center Distance (in): | 4.25 | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 50:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Motor Frame Size: | 210TC | Series Code: | OE |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 42YFC |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Input Keyway: | 1/4 X 2.88 in |
| Product Type: | Right Angle | Output Diameter (in): | 2.188 in |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Ratio Range: | 50:1 | Bore Code: | 35 |
| Input HP @ 1750 RPM: | 3.39 | Input Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4704 in/lbs |

