How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | U: | 1.25 in |
| BD: | 9 | I: | 6.1 in |
| L1: | 12.9 in | Center Distance (in): | 4.25 in |
| G: | 3.26 | BF: | 0.53 |
| T: | 2.188 | AJ: | 7.25 |
| AE2: | 0.63 | H: | 0.53 in |
| AF: | 0.38 | V: | 2.75 in |
| AG: | 8.5 | AA: | 14 |
| BE1: | 0.5 in | L: | 9.57 in |
| AB: | 6.38 | P: | 3.69 in |
| LL: | 4.25 in | D: | 4.5 |
Technical Specifications
| Bore Code: | 35 | Input RPM: | 1,750 |
| Series Code: | OE | Input HP @ 1750 RPM: | 2.7 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 210TC |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 2.88 in |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Output Diameter (in): | 2.188 in |
| Ratio: | 60:1 | Model Code: | 42YFC |
| Ratio Range: | 60:1 | Product Type: | Right Angle |
| Output RPM: | 29.2 | Center Distance (in): | 4.25 |
| Output Torque Rating (in-lb): | 4322 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

