How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | I: | 6.1 in |
| BD: | 9 | P: | 3.69 in |
| L: | 9.57 in | BE1: | 0.5 in |
| AF: | 0.38 | D: | 4.5 |
| LL: | 4.25 in | H: | 0.53 in |
| T: | 2.188 | AJ: | 7.25 |
| AA: | 14 | Center Distance (in): | 4.25 in |
| L1: | 12.9 in | AB: | 6.38 |
| AG: | 8.5 | BF: | 0.53 |
| AK: | 8.5 | AE2: | 0.63 |
| G: | 3.26 | V: | 2.75 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2.188 in | Motor Frame Size: | 210TC |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Assembly: | YFC-2 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 2.88 in |
| Model Code: | 42YFC | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 4.25 |
| Gear Type: | Worm | Output RPM: | 233 |
| Ratio: | 7.5:1 | Series Code: | OE |
| Bore Code: | 35 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 14.1 |
| Output Torque Rating (in-lb): | 3574 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

