How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.38 | AJ: | 7.25 |
| I: | 6.1 in | G: | 3.26 |
| LL: | 4.25 in | BF: | 0.53 |
| D: | 4.5 | L1: | 12.9 in |
| H: | 0.53 in | AA: | 14 |
| T: | 2.188 | Center Distance (in): | 4.25 in |
| AE2: | 0.63 | V: | 2.75 in |
| L: | 9.57 in | P: | 3.69 in |
| AG: | 8.5 | BE1: | 0.5 in |
| U: | 1.25 in | AK: | 8.5 |
| AF: | 0.38 | BD: | 9 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 4.25 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Input Diameter (in): | 1.25 in |
| Input Style: | Flexible Coupling Input | Input Keyway: | 1/4 X 2.88 in |
| Output Diameter (in): | 2.188 in | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Ratio Range: | 80:1 | Bore Code: | 35 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.79 | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Model Code: | 42YFC |
| Product Type: | Right Angle | Series Code: | OE |
| Output Torque Rating (in-lb): | 3620 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

