How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | U: | 1.25 in |
| LL: | 4.25 in | AB: | 6.38 |
| AF: | 0.38 | L1: | 13.46 in |
| H: | 0.53 in | BF: | 0.53 |
| I: | 6.1 in | BD: | 9 |
| L: | 9.57 in | P: | 3.69 in |
| BE1: | 0.5 in | AG: | 8.5 |
| G: | 3.26 | AA: | 14 |
| Center Distance (in): | 4.25 in | AE2: | 0.63 |
| AK: | 8.5 | V: | 2.75 in |
| T: | 2.188 | D: | 4.5 |
Technical Specifications
| Input Keyway: | 1/4 X 2.88 in | Ratio Range: | 10:1 |
| Center Distance (in): | 4.25 | Input HP @ 1750 RPM: | 12.9 |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Output RPM: | 175 | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Ratio: | 10:1 |
| Motor Frame Size: | 250TC | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input RPM: | 1,750 | Output Diameter (in): | 2.188 in |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Model Code: | 42YFC | Assembly: | YFC-2 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Bore Code: | 35 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4332 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,984 lb |

