How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AA: | 14 |
| Center Distance (in): | 4.25 in | AG: | 8.5 |
| L1: | 13.46 in | AJ: | 7.25 |
| BD: | 9 | G: | 3.26 |
| T: | 2.188 | H: | 0.53 in |
| L: | 9.57 in | AE2: | 0.63 |
| AB: | 6.38 | D: | 4.5 |
| I: | 6.1 in | AK: | 8.5 |
| LL: | 4.25 in | V: | 2.75 in |
| BF: | 0.53 | AF: | 0.38 |
| P: | 3.69 in | BE1: | 0.5 in |
Technical Specifications
| Output Shaft Direction: | 2 | Bore Code: | 35 |
| Motor Frame Size: | 250TC | Model Code: | 42YFC |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Service Factor: | 1 | Output RPM: | 87.5 |
| Input HP @ 1750 RPM: | 7.59 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.188 in |
| Ratio: | 20:1 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 4.25 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 2.88 in | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 20:1 | Housing Material: | Cast Iron |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

