How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 6.1 in | AB: | 6.38 |
| AF: | 0.38 | LL: | 4.25 in |
| AG: | 8.5 | P: | 3.69 in |
| BE1: | 0.5 in | AE2: | 0.63 |
| BF: | 0.53 | T: | 2.188 |
| L1: | 13.46 in | L: | 9.57 in |
| V: | 2.75 in | AA: | 14 |
| BD: | 9 | AK: | 8.5 |
| G: | 3.26 | D: | 4.5 |
| U: | 1.25 in | H: | 0.53 in |
| Center Distance (in): | 4.25 in | AJ: | 7.25 |
Technical Specifications
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Model Code: | 42YFC | Bore Code: | 35 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Center Distance (in): | 4.25 | Series Code: | OE |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 250TC |
| Ratio: | 20:1 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.188 in | Input RPM: | 1,750 |
| Input Keyway: | 1/4 X 2.88 in | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Output RPM: | 87.5 |
| Input HP @ 1750 RPM: | 7.59 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,984 lb | Output Torque Rating (in-lb): | 4840 in/lbs |

